Added to Your Shopping Cart
The DP6000 Series process meter has options for multiple relays and 4-20mA output. Modular USB, RS-232, RS-485 serial communications options and relays. NEMA 4X front.
Added to Your Shopping Cart
The Industry Leading PLATINUM Series family of microprocessor-based, Universal Input, digital panel meters offer unparalleled flexibility in process measurement.
Added to Your Shopping Cart
CNPT Platinum Series Universal Input High Performance Process Controllers offer Autotune PID, Fuzzy Logic, Ramp & Soak Profiles with standard USB and optional RS232/RS485
Added to Your Shopping Cart
20A redundancy (buffering) module for a 24 Vdc power system, alarm signals for both input channels, 2 sets of 20A OR-ing diodes
Added to Your Shopping Cart
CNITH Series 1/32, 1/16, and 1/8 DIN Humidity and Temperature Controllers offer full Autotune PID control with RH/Temperature probe included with two control outputs
Added to Your Shopping Cart
Omega’s CN400 1/16 DIN PID Controller features single or dual channels and includes NFC/RFID technology with dedicated App DirectLink for Android devices
Added to Your Shopping Cart
The PHCN37 pH panel mounted controller features automatic or manual temperature compensation of pH, two 5 amp mechanical relays and a choice of a scalable 4 to 20 mA output
Added to Your Shopping Cart
CNI Series 1/32, 1/16, and 1/8 DIN Universal Input High Accuracy Temperature and Process Controllers offer full Autotune PID control with optional RS232/RS485 communications
Added to Your Shopping Cart
Omega’s new DPF20 Series of indicators offer real flexibility for measurement of a wide range of frequency or pulse inputs, 6-Digit, ⅛ DIN Panel Mount.
Added to Your Shopping Cart
The FLSC-AMP is a low speed amplifier to 15kHz operation. 100mA current sinking output. 11-26Vdc power supply range. Metal mount housing and screw terminal hookup.
Added to Your Shopping Cart
Environmental Monitoring and Recording over the Internet
Added to Your Shopping Cart
Web-based temperature monitoring
Added to Your Shopping Cart
The AU-AMT Series of DIN rail mountable digital multi-timers includes four models featuring 8 or 18 timer functions to offer highest flexibility in controlling operations.
Added to Your Shopping Cart
CT6100 Series 1, 2 or 3 Channel Programmable Process input Circular Chart Recorders can measure and display 3 process variables with high accuracy and optional analog output.
Added to Your Shopping Cart
TXDIN1600 series has a universal thermocouple, RTD, or process input and 4-20mA output. Configuration via USB cable (sold separately). Push button user trim, relay output
Added to Your Shopping Cart
D6000 Series interfaces have analog input, analog output, digital output, digital input, and communications modules. RS-485 MODBUS RTU Interface Protocol.
Added to Your Shopping Cart
The Omega Link SP-003-4 series Environmental Monitoring Smart Probes provide temperature, relative humidity, and barometric pressure data and easily connect via M12 connector.
Added to Your Shopping Cart
The RD1000/2000/3000 Series paperless recorders offer real time display of data on a touch screen display. Plug & play cards allow flexibility for any specific application.
Added to Your Shopping Cart
The SP-006-Series Pressure Monitoring Smart Probes measure gas, liquid, and vapor pressure for a wide range of applications
Added to Your Shopping Cart
CN38S Temperature Autotune Controller with Sensitive Touch Keypad offers On/Off or PID control with Soft Start Delay to protect equipment including pumps and compressors